text.skipToContent text.skipToNavigation

Catalog No. : UA7AFCB-CTN

Description:  1 SCH 40 STD 45 DEG ELB-BELLED-CAN

UPC: 34481159438

Made or assembled in Canada.

Schedule 40 Elbow, Size 1 Inch, Bend Radius Standard, Bend Angle 45 Degrees, Material PVC, Belled End
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit elbow

Application

For use with nonmetallic solvent weld fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL e32335, CSA 90813

Dimensions

Size

1 Inch

Outside Diameter

1.315 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 90813 183201 N/A 1028681_2010-07-21 N/A
UL E323335 N/A DZYR N/A N/A
ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

45 °

Halogen free

N