Catalog No. : UA6AFB
Description: 1 IN SCH 40 STD 30 DEG ELBOW-BELLED
UPC: 34481054566
Descriptors
|
Category |
Electrical conduit elbow |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 90813 | 183201 | N/A | 1028681_2010-07-21 | N/A |
| UL | E323335 | N/A | DZYR | N/A | N/A |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
30 ° |
|
Halogen free |
N |
Documents/Support Tools
|
Sales Drawing |