Catalog No. : UA5INSD
Description: 4 SPLIT DUCT 22-1/2 DEG X 60 SWEE
UPC: 34481338567
Descriptors
|
Category |
PVC Schedule 40 Elbows |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
4 Inches |
|
Length |
30.312 in |
|
Outside Diameter |
4.5 in |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
22.5 ° |
|
Halogen free |
N |
Documents/Support Tools
|
Sales Drawing |