text.skipToContent text.skipToNavigation

Catalog No. : UA1AEB-7IN

Description:  3/4 SCH 40 STD 7IN NIPPLE-BELLED

UPC: 34481016939

Schedule 40 PVC Elbow Conduit Fitting, 3/4 Inch Diameter, Standard Bend Radius, 1 Inch Nipple Bell End
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

PVC Schedule 40 Elbows

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Trade Size

3/4 Inch

Length

3.393 in

Outside Diameter

1.05 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Halogen free

N