Catalog No. : U90125
Description: SOLID WALL DUCT .5X1.25
UPC: 786210924526
Wiring Duct Solid Wall, 0.5 Inch x 1-1/4 Inch, (12) 6-Foot Lengths, Adhesive Mounting, Rigid Vinyl - PVC Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
|
Standard |
CSA 110176 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 110176 | 441409 | N/A | N/A | N/A |