Alternate Catalog No. : U716 2 1/8
n° de catalogue : U71621/8
Description: 2-HOLE CUSHIONED STRAP 2-1/8IN STL
UPC: 616013161357
Clamp, Two-Hole Cushioned, Copper and Steel Tubing Outer Diameter 2-1/8 Inches, Steel
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Cushion is built to withstand the effects of most oils, chemical and industrial cleaning compounds, in temperatures from -50 F to 275 F. Interlock edge insures cushion remains in place.
Descripteurs
|
Catégorie |
Sangles métalliques |
|
Caractéristiques spéciales |
Cushion is built to withstand the effects of most oils, chemical and industrial cleaning compounds, in temperatures from -50°, F to 275°, F. Interlock edge insures cushion remains in place. |
|
Application |
Guides, protects and uniformly spaces line runs. Low cost, time saving method of attaching tubing and hose to equipment. |
Spécifications
|
Matériau |
Acier |
Classifications
|
Marque de produit |
Superstrut |
Documents/outils d'aide
|
Dessin de vente |