Alternate Catalog No. : U716 1 1/8
Catalog No. : U71611/8
Description: 2-HOLE CUSHIONED STRAP 1-1/8IN STL
UPC: 616013161272
Clamp, Two-Hole Cushioned, Copper and Steel Tubing Outer Diameter 1-1/8 Inch, Copper Water Pipe 1 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Cushion is built to withstand the effects of most oils, chemical and industrial cleaning compounds, in temperatures from -50 F to 275 F. Interlock edge insures cushion remains in place.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Cushion is built to withstand the effects of most oils, chemical and industrial cleaning compounds, in temperatures from -50°, F to 275°, F. Interlock edge insures cushion remains in place. |
|
Application |
Guides, protects and uniformly spaces line runs. Low cost, time saving method of attaching tubing and hose to equipment. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Documents/Support Tools
|
Sales Drawing |