Alternate Catalog No. : U 5 U 6-4
Catalog No. : U5U6-4
Description: AL COMP 4IN PIN TERM 6 STR/ACSR
UPC: 783786756919
Aluminum Compression Pin Terminals - U5 Series, Conductor Size Aluminum 6 Stranded, 6 ACSR, installing Dies TU, 52, BG, 243, 5/8. Solid Copper Pin #4, Pin Length 4 inches. Contains Oxide Inhibiting Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Contains Oxide Inhibiting Compound |
|
Application |
Wide Application in Connecting Aluminum and ACSR to Copper Alloy Equipment Clamps, Designed for use with Copper. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum, with Copper Pin |
|
Finish |
Bare Body, Tin-Plated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Length 4 inches. |
|
Wire Size |
AL #6 STR AWG , #6 ACSR AWG |
Documents/Support Tools
|
SDS |