text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 5 U 4

Catalog No. : U5U4

Description:  AL COMPRESSION PIN TERM 3-4 2IN

UPC: 783786756858

Aluminum Compression Pin Terminals - U5 Series, conductor size Aluminum 2 Solid, 3 and 4 Stranded, 4 ACSR, installing dies 5/8,52,BG,TU,8A, solid Copper Pin 4, length 2 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
  • Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
  • Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification

Descriptors

Category

Electrical terminals

Special Features

Eliminates cold-flow problems of Aluminum conductor in Copper clamps. Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion.

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps.

Specifications

Connection

Compression

Material

Aluminum and Copper with Tin-Plated Pin

Classifications

Brand Name

Homac

Dimensions

Wire Size

#2 SOL AL AWG , #3 to #4 STR AWG , #4 ACSR AWG

Documents/Support Tools

SDS

Click here