Alternate Catalog No. : U 5 U 2
Catalog No. : U5U2
Description: AL COMPRESSION PIN TERM 1-2 2IN
UPC: 783786756759
Aluminum Compression Pin Terminals - U5 Series, conductor size Aluminum - Solid, 1 and 2 Stranded, 2 ACSR, installing dies 5/8,52,BG,TU,8A, solid Copper Pin 4, length 2 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Eliminates cold-flow problems of Aluminum conductor in Copper clamps. Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion. |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper with Tin-Plated Pin |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#1 to #2 STR AL AWG , #2 ACSR AWG |
Documents/Support Tools
|
SDS |