text.skipToContent text.skipToNavigation

Alternate Catalog No. : U579 1/2

Catalog No. : U5791/2

Description:  CEIL FLG ROD SZ 1/2IN W 4-1/4IN STL

UPC: 616013292167

Flange, Ceiling, Rod Size 1/2 Inch, Mounting Holes 13/32 Inch, Width 4-1/4 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Ceiling flanges

Application

For use with hanging rod.

Specifications

Material

Malleable Iron

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here