text.skipToContent text.skipToNavigation

Alternate Catalog No. : U576 1/2

Catalog No. : U5761/2

Description:  HANGER CLEVIS

UPC: 616013291993

Steel Hanger Clevis with GoldGalv finish. For use with wood beam, rod size up to 1/2 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Clevis

Application

For use with wood beam.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant