text.skipToContent text.skipToNavigation

Catalog No. : U570-1SS6

Description:  BEAM CLAMP 4-9IN STAINLESS 316

UPC: 616013127476

Made or assembled in Canada.

Clamp, Beam with Safety Rod, Rod Size 1/2 Inch, Flange Width 4 Inches - 9 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Specifications

Material

Stainless Steel

Maximum Load

500 pounds

Classifications

Brand Name

Superstrut