Catalog No. : U570-1HDG
Description: BEAM CLAMP 4IN - 9
UPC: 786210562551
Made or assembled in Canada.
Clamp, Beam with Safety Rod, Rod Size 1/2 Inch, Flange Width 4 Inches - 9 Inches, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
|
Application |
For metal framing |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Hot dip galvanized |