Alternate Catalog No. : U568 2
Catalog No. : U5682
Description: BEAM CLP SFTY STRAP LEN 11IN STL
UPC: 616013291252
Strap, Beam Clamp Safety, Flange Width 9 Inches, Length 11 Inches, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
For U-560 and U-564 beam clamp |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Gauge |
16 gauge |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
11 in |
Documents/Support Tools
|
Sales Drawing |