Catalog No. : U568-4SS
Description: SAFETY STRAP 12 INCH SS316
UPC: 786210562896
Made or assembled in Canada.
Strap, Beam Clamp Safety, Flange Width 9 Inches, Length 12 Inches, Stainless Steel, For use with U-562 Beam Clamp
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with U-562 Beam Clamp. |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
12 in |
ETIM Classification
ETIM
EC000033 Installation strap
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V2A |
|
Surface protection |
Other |
|
Colour |
Natural colour |
|
Model |
Plain |
Documents/Support Tools
|
Sales Drawing |