Catalog No. : U568-1EG
Description: SAFETY STRAP 8
UPC: 786210561653
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with U-563 Beam Clamp. |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
|
Gauge |
16 gauge |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
8 in |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Colour |
Natural colour |
|
Model |
Plain |
|
Number of perforation rows |
0 |
Documents/Support Tools
|
Sales Drawing |