text.skipToContent text.skipToNavigation

Alternate Catalog No. : U564 3/8 EG

Catalog No. : U5643/8EG

Description:  EG 3/8 BEAM CLAMP HEAVY DUTY

UPC: 616013013380

Clamp, Heavy Duty Beam, Opening Size 1-21/32 Inch, Tapped Hole Size 3/8 Inch, Material Thickness 1/4 Inch, Set Screw Size 3/8 x 2-1/4 Inches, Design Load 1,300 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here