text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 564 3/8

Catalog No. : U5643/8

Description:  HD BEAM CLP OPNG 1-21/32 1050LBS EG

UPC: 616013290897

Clamp, Heavy-Duty Beam, Tapped Hole Size 3/8 Inch, Clamp Thickness 1/4 Inch, C Set Screw Size 3/8 Inch x 2-3/4 Inch, Opening 1-21/32 Inch, Design Load 3,150 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here