text.skipToContent text.skipToNavigation

Alternate Catalog No. : U564 1/2HDG

Catalog No. : U5641/2HDG

Description:  HD BEAM CLP OPNG1-21/32 1050LBS HDG

UPC: 616013105191

Clamp, Heavy Duty Beam, Opening Size 1-21/32 Inch, Tapped Hole Size 1/2 Inch, Material Thickness 1/4 Inch, Set Screw Size 1/2 x 2-3/4 Inches, Design Load 3,150 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here