text.skipToContent text.skipToNavigation

Alternate Catalog No. : U560 5/8

Catalog No. : U5605/8

Description:  560 5/8

UPC: 616013289907

Clamp, Heavy Duty Beam, Opening Size 1-21/32 Inch, Tapped Hole Size 5/8 Inch, Material Thickness 1/4 Inch, Set Screw Size 1/2 x 1-1/2 Inch, Design Load 2,650 Pounds, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here