text.skipToContent text.skipToNavigation

Catalog No. : U56-U56-ADAPT

Description:  ADPTR THRD 2-1/4 - 2-1/4IN BLK AL

UPC: 786209997012

2 1/14 Inch - 16 UN Thread to 2 1/14 Inch - 16 UN Thread Adaptor, Black, Anozied Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Specifications

Material

Anodized Aluminum

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

2-1/4 in to 2-1/4 in

Compliance and Certifications

POPs POPs 28 Compliant