text.skipToContent text.skipToNavigation

Catalog No. : U515SS6

Description:  BEAM CLP BASE OPNG SZ 3IN 316 SS

UPC: 786210210148

Made or assembled in Canada.

Clamp, Beam, Base Length 1-5/8 Inch, Opening Size 3 Inches, Width 1-5/8 Inches, Thickness 3/8 Inch, Hole Diameter 9/16 Inch, Set Screw 1/2 Inch x 1-1/2 Inch, Design Load 800 Pounds, Type 316 Stainless Steel, For A Series Channel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Special Features

1/2 in. x 1-1/2 in. set screw included

Application

For all A Series channels

Specifications

Material

316 Stainless Steel

Classifications

Brand Name

Superstrut

ETIM EC000474 Screw clamp

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here