text.skipToContent text.skipToNavigation

Catalog No. : U515SS

Description:  BEAM CLP BASE OPNG SZ 3IN SS

UPC: 616013114513

Clamp, Beam, Opening Length 3 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Stainless Steel, For use with A Series Channel, 1/2 Inch x 1-1/2 Inch Set Screw Included
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with all A Series Channel.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

3 in

Width

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here