text.skipToContent text.skipToNavigation

Catalog No. : U514HDG

Description:  I-BEAM CLP OPNG 1-1/4IN HDG STL

UPC: 616013288887

Clamp, I-Beam, Width 1-1/4 Inch, Opening 1-1/4 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Width

1-1/4 in

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here