Catalog No. : U514-G
Description: PVC CTD STL I BEAM CLAMP 1-3/8IN GR
UPC: 704508016487
PVC Coated Steel I-beam Clamp, 1-3/8 Inch x 1-1/2 Inch Set Screw Included, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Special Features |
PVC Coating for Corrosion Protection |
|
Application |
Used to Support and Attach Conduit Runs to Structural Beams |
Specifications
|
Material |
Steel |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |