Catalog No. : U510SS
Description: Z SHAPE BRKT LEN 3IN W 1-1/2IN SS
UPC: 616013112519
- Hardened points bite into beam flange
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Hardened points bite into beam flange |
|
Application |
For use with A-1200 & A-1400 Series Channel. |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3 in |
|
Width |
1-1/2 in |
|
Suitable for |
U-profile |
|
Model |
Z-element |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |