Catalog No. : U510HDGC
Description: Z SHAPE BRKT LEN 3IN W 1-1/2IN HDG
UPC: 786210562087
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Special Features |
1/2 in. x 1-1/2 in. set screw included. Order separately one 1/2 in. x 1-1/2 in. hex head cap screw and 1/2 in. channel nut. |
|
Application |
For metal framing |
Specifications
|
Material |
Steel |
|
Finish |
Hot Dipped Galvanized |
Classifications
|
Brand Name |
Superstrut |
|
Suitable for |
U-profile |
|
Model |
Z-element |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |