text.skipToContent text.skipToNavigation

Alternate Catalog No. : U510 EG

Catalog No. : U510EG

Description:  Z SHAPE BRKT LEN 3IN W 1-1/2IN EG

UPC: 616013099766

Bracket, Z Shape, Total Length 3 Inches, Top Length 1 Inch, Rise 1 Inch, Width 1-1/2 Inch, Set Screw 1/2 Inch x 1-1/2 Inch, Electro-Galvanized Steel, For use with A-1200 and A-1400 Channel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with A-1200 & A-1400 Series Channel.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here