Catalog No. : U510
Description: Z SHAPE BRKT LEN 3IN W 1-1/2IN STL
UPC: 616013288696
Bracket, Z Shape, Total Length 3 Inches, Top Length 1 Inch, Rise 1 Inch, Width 1-1/2 Inch, Set Screw 1/2 Inch x 1-1/2 Inch, Steel, For use with A-1200 and A-1400 Channel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use with A-1200 & A-1400 Series Channel. |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3 in |
|
Width |
1-1/2 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Z-element |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |