Catalog No. : U504HDG
Description: SGL BEAM CLP LEN8IN W3IN HDG STL
UPC: 616013119426
Clamp, Single Beam, Length 8 Inches, Width 3 Inches, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
8 in |
|
Width |
3 in |
Documents/Support Tools
|
Sales Drawing |