text.skipToContent text.skipToNavigation

Alternate Catalog No. : U502 SS

Catalog No. : U502SS

Description:  SS (4SS BEAM CLAMP)

UPC: 616013288573

Clamp, Channel to Beam, Height 4-13/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, Stainless Steel, For use with A-1202, A-1402, C-1202 and H-1200 Series Channels
View More View Less
For more info visit:  electrification.us.abb.com
  • Hardened points bite into beam flange

Descriptors

Category

Beam clamps

Special Features

Hardened points bite into beam flange

Application

For use with A-1202, A-1402, C-1202 and H-1200 Series Channel.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

2-3/8 in

Width

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here