text.skipToContent text.skipToNavigation

Alternate Catalog No. : U501 PLATE ONLY EG

Catalog No. : U501PLATEONLYEG

Description:  BEAM CLAMPS FOR MOUNTING CHANNEL

UPC: 616013073759

Channel to Beam Clamp. For Structure Channel B-900, B-905, B-906 and B-907. Dimension 3-1/4 Inch. Hardened points bite into beam flange. Fits all I-Beams where edge of beam flange does not exceed .8 Inch Thickness. 1/4 Inch Steel and 3/8 Inch U-Bolt. SilverGalv Finish. Will not form white rust when left outdoors. Will not chip, peel or crack. Superior corrosion resistant. Ends and punched holes are protected. Clean, paintable surface.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with A-1200, A-1400, B-1200, B1400, C-1200, and B-1402 Channel

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Dimensions

Length

2-3/8 in

Width

3 in