text.skipToContent text.skipToNavigation

Catalog No. : U44-OO

Description:  INSULAT ALUM SPLICE 5/8INCH ORN/ORN

UPC: 783786756704

Insulated Aluminum Service Entrance Compression Splices - U 5/8 inch die series - longer length 3-1/4 inch long, Conductor A: Orange, #2 Stranded, #2 compact, #4 compressed, Conductor B: Orange, #4 Stranded, #4 compact, #4 compressed. Aluminum to Copper Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and large chamfers for easy cable insertion
  • Tough stabilized-nylon sleeves resist installing-tool pressure and provide reliable 600V insulation
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
  • All Splices are color coded and marked with strip lengths, installation die codes and compression locations, providing easy identification for easy installation
  • Comply with ANSI C119.4 when properly installed on Aluminum to Aluminum or Aluminum to Copper conductors
  • RUS Accepted

Descriptors

Category

Wire or cable compression splice

Special Features

Solid center barriers and large chamfers. Easy cable installation. Pre-filled with oxide inhibitor to prevent oxidation and keep out moisture. Constructed from Aluminum. Provides high conductivity. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized -Nylon Sleeves Rresist Installing-Tool Pressure and Provide Reliable 600V Insulation.

Application

For Compact Conductors

Specifications

Connection

Compression

Conductor Range

#4 STR , #4 COMPR , #4 COMPT

Number Of Conductors

2

Material

Aluminum

Color

Orange/Orange

Insulation

Insulated

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

3-1/4 inches long

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here