Alternate Catalog No. : U 3 B 22
Catalog No. : U3B22
Description: ALUM COMP SPLICE 1/0 DUAL RATED
UPC: 783786756674
Aluminum Compression Splice, Wire Size 1/0 Solid, Dual Rated Aluminum and Copper, Length 3 inch. Installing Dies TU, 52, BG, 243, 5/8. Center Stop. Oxide Inhibitor. Red Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Compound. Red Caps. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 SOL AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.00 inches. Diameter .635 inch. |
Documents/Support Tools
|
SDS |