text.skipToContent text.skipToNavigation

Catalog No. : U35-M35-ADAPT

Description:  ADPTR THRD 1-7/16IN-M35 BLK ANOD AL

UPC: 786209996985

1 7/16 Inch - 18 UNEF Thread to M 35x1.5 Thread Adaptor, Black, Anozied Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Specifications

Material

Anodized Aluminum

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

1-7/16 in , M35

Compliance and Certifications

POPs POPs 28 Compliant