Alternate Catalog No. : U 2 C 9
Catalog No. : U2C9
Description: CU FULLTENS COMP SPLICE 1/0 5-1/4
UPC: 783786756636
Copper Full Tension Compression Splices, wire size 1/0 (7-19) Stranded, length 5-1/4 inch, installing dies -TU.
View More
View Less
For more info visit:
electrification.us.abb.com
- All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
All splices are marked with conductor size, installing die references, and compression locations. |
|
Application |
Full Tension |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5-1/4 inches |
|
Wire Size |
1/0 (7-19) STR AWG |
Documents/Support Tools
|
SDS |