text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 2 A 9

Catalog No. : U2A9

Description:  AL FULLTENS COMP SPLICE 1/0 6-1/4

UPC: 783786756629

Aluminum Full-Tension Compression Splices - For Aluminum Conductors, wire size 1/0, length 6-1/4 inch, installing dies - 243,TU,52,518,8A,BG.
View More View Less
For more info visit:  electrification.us.abb.com
  • Sleeves have an Internal Taper that Acts as a Funnel-Like Entrance for Easy Insertion of Conductors and Provides Stress Relief on the Conductor Strands upon Compression
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices Marked with Conductor Size and Die References, Providing Easy Identification for Easy Installation
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire or cable compression splice

Special Features

Sleeves have an Internal Taper that Acts as a Funnel-Like Enrance for Easy Insertion of Conductors and Provides Stress Relief on the Conductor Strands upon Compression. Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. Designed to develop 90 percent or more of the conductors rated strength. All Splices marked with Conductor Size and Die References, Providing easy Identification for easy Installation.

Specifications

Connection

Compression

Conductor Range

1/0

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

6-1/4 inches long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

SDS

Click here