Alternate Catalog No. : U 1 N 41
Catalog No. : U1N41
Description: INSUL AL SERV COMP SPLICE 4 10
UPC: 783786756513
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers and Large Chamfers for Easy Cable Insertion
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor, Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
Side A: #2 SOL , #4-6/1,7/1 ACSR Side B: #8 SOL , #10 STR |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Color |
Orange/Brown |
|
Insulation |
Insulated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-1/4 inches long |
Documents/Support Tools
|
SDS |