Alternate Catalog No. : U 1 B 612
Catalog No. : U1B612
Description: AL SER ENTRANCE SPLICE NO6-NO12
UPC: 783786756360
Aluminum 2 inch Service Entrance Compression Splice for Wire Range, End A: 6 ACSR, 6 Stranded, Color Code Blue, End B: 12 Stranded, 10 Solid, Color Code Black, Die: 52, OH25. For AL to AL or AL to CU Conductors. 2 inch x 5/8 inch Diameter. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers and Large Chamfers for Easy Cable Insertion
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center Stop. Colored Coded and Marked with Strip Lengths, Die codes, RUS Accepted. Pre-filled with Oxide Inhibitor |
Specifications
|
Connection |
Compression |
|
Conductor Range |
End A: #6 (6/1) ACSR , STR 6 , SOL #4. End B: STR #12 , SOL #10 |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 2 inches |
Documents/Support Tools
|
SDS |