text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 1 B 104

Catalog No. : U1B104

Description:  AL SERVENTR COMP SPLICE 1/0 4 ORG

UPC: 783786756117

Aluminum 2 inch Service Entrance Compression Splice for Wire Range, End A: 1/0 ACSR, 1/0 Stranded, Yellow, End B: 4 ACSR, 3-4 Stranded, 2 Solid, Orange, Die: 5/8, TU, BG, CSA-22. For AL to AL or AL to CU Conductors. 2 inch x 5/8 inch Diameter. Oil Stop.
View More View Less
For more info visit:  electrification.us.abb.com
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and Large Chamfers for Easy Cable Insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor, Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identificaton and installation.

Specifications

Connection

Compression

Conductor Range

Side A: 1/0 (6/1) ACSR , 1/0 STR , #1 SOL Side B: #4(6/1,7/1) ACSR , #2 SOL

Number Of Conductors

2

Material

Aluminum

Color

Yellow/Orange

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

2 inches long

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here