text.skipToContent text.skipToNavigation

Catalog No. : U-6411R

Description:  BRZ Parallel Conn 4/0 - 2/0-8 Tinpl

UPC: 783786756964

Bronze Parallel Connector, For Cable to Cable. Conductor Range Main 4/0 Tap 2/0-8. Height 1 inch. Bolt 3/8 inch. Length 1-3/4 inch. Width 3/4 inch. Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

Main 4/0 AWG , Tap 2/0 to #8 AWG

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac