Alternate Catalog No. : XT4HU3100EFF000XXX + SRFB3XT4FPX
Cat. No. : XT4HU3100EFF000XXX + SRFB3XT4FPX
Description: XT4H 250 Ekip LS/I In=100A 3p F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://library.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SFL |
|
Spectra Frame Rating |
SFLA24AT0250 |
|
Spectra Rating Plug |
SRPF250A100 |
|
Int. Rating |
50kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LS/I |
|
80% / 100% Rated |
80 % |