Alternate Catalog No. : XT4HU3100EFF000XXX + SRFB3XT4FPX
Catalog No. : XT4HU3100EFF000XXX + SRFB3XT4FPX
Description: XT4H 250 Ekip LS/I In=100A 3p F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SEL |
|
Spectra Frame Rating |
SELA36AT0100 |
|
Spectra Rating Plug |
SRPE100A90 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LS/I |
|
80% / 100% Rated |
80 % |