Alternate Catalog No. : XT2HQ3025FFF000XXX
Catalog No. : XT2HQ3025FFF000XXX
Description: XT2H 125 Ekip LSI In=25A 3p F F UL/CSA
UPC:
For more info visit:
https://library.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SEH |
|
Spectra Frame Rating |
SEHA36AT0030 |
|
Spectra Rating Plug |
SRPE30A15 |
|
Int. Rating |
25kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LSI |
|
80% / 100% Rated |
100 % |