Alternate Catalog No. : XT4HQ3150QFF000XXX
Catalog No. : XT4HQ3150QFF000XXX
Description: XT4H 250 BREAKING PART 3p F F UL/CSA + Ekip Touch LSIG In=150A XT4 3p UL/CSA 100% rated
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SGL |
Spectra Frame Rating |
SGLL36AT0400 |
Spectra Rating Plug |
SRPG400A150 |
Int. Rating |
50kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
Ekip Touch LSIG |
80% / 100% Rated |
100 % |