Alternate Catalog No. : XT2SQ3100FFF000XXX
Catalog No. : XT2SQ3100FFF000XXX
Description: XT2S 125 Ekip LSI In=100A 3p F F UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SEH |
Spectra Frame Rating |
SEHA24AT0100 |
Spectra Rating Plug |
SRPE100A70 |
Int. Rating |
22kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
600Vac (Y/D) |
Trip Unit Required |
Ekip Dip LSI |
80% / 100% Rated |
100 % |