Alternate Catalog No. : XT2SQ3090BFF000XXX
Catalog No. : XT2SQ3090BFF000XXX
Description: XT2S 125 TMA 90-450..900 3p F F UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SFH |
Spectra Frame Rating |
SFHA36AT0250 |
Spectra Rating Plug |
SRPF250A90 |
Int. Rating |
35kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
TMA |
80% / 100% Rated |
100 % |