Alternate Catalog No. : XT2SQ3040UFF000XXX
Catalog No. : XT2SQ3040UFF000XXX
Description: XT2S 125 Ekip Hi-Touch LSIG 3p 40A F F UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SEH |
Spectra Frame Rating |
SEHA24AT0030 |
Spectra Rating Plug |
SRPE30A15 |
Int. Rating |
22kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
600Vac (Y/D) |
Trip Unit Required |
Ekip Hi-Touch LSIG |
80% / 100% Rated |
100 % |