Alternate Catalog No. : XT2NU3090BFF000XXX
n° de catalogue : XT2NU3090BFF000XXX
Description: XT2N 125 TMA 90-450..900 3p F F UL/CSA
UPC:
Pour plus d’informations, visitez:
https://library.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SED |
|
Spectra Frame Rating |
SEDA36AT0100 |
|
Spectra Rating Plug |
SRPE100A90 |
|
Int. Rating |
18kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
TMA |
|
80% / 100% Rated |
80 % |